IESNA:LM-63-2002
[TEST]P1505633
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-121)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-B-06-WHGL-PS (4000K_L36_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, CONIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]33419
TILT=NONE
1 -1 1 37 1 1 1 -1.466667 -1.466667 0
1 1 231.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
24488.6 24417.2 24343.3 24133.8 23782.7 23258.4 22531.8 21552.3 20435.8 19135.4
17620.6 15959.2 14304 12622.1 11089.1 9789.9 8635.9 7578.8 6553.2 5916.3
4619.5 3119.2 2483.5 2031.8 1608 1304.1 1137 1052.2 985.6 898.5
788.3 663.6 529.1 394.7 260.3 129.6 0
